Note: User software should not attempt to write to this register
on the instruction cycle immediately following a read via the ISBCMD0/ISBCMD1_7
SFRs. If this is done, the write contents will be lost due to the hardware read of
this register.
Name:
ISBDAT
Offset:
0x1E88,0x1E8C,0x1E90,0x1E94
Bit
31
30
29
28
27
26
25
24
WORD[31:24]
Access
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
WORD[23:16]
Access
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
WORD[15:8]
Access
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
WORD[7:0]
Access
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
R/W/HS/HC
Reset
0
0
0
0
0
0
0
0
Bits 31:24 – WORD[31:24] MSB of 32-bit
Instruction Word N in ISB Line bits
Bits 23:16 – WORD[23:16] Third Byte of
32-bit Instruction Word N in ISB Line bits
Bits 15:8 – WORD[15:8] Second Byte of
32-bit Instruction Word N in ISB Line bits
Bits 7:0 – WORD[7:0] LSB of 32-bit
Instruction Word N in ISB Line bits
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.