29.11.6 CLB Clock Selection
| Name: | CLBCLK |
| Offset: | 0x0515 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CLK[4:0] CLB Clock Selection
| Value | Description |
|---|---|
11111-10011 | Reserved |
10010 | CLKR |
10001 | SOSC |
10000 | TMR4_Postscaled_OUT |
01111 | TMR3_overflow_OUT |
01110 | TMR2_Postscaled_OUT |
01101 | TMR1_overflow_OUT |
01100 | TMR0_overflow_OUT |
01011 | ADCRC |
01010 | EXTOSC |
01001 | MFINTOSC (32 kHz) |
01000 | MFINTOSC (500 kHz) |
00111 | LFINTOSC |
00110 | HFINTOSC |
00101 | FOSC |
00100 | CLBIN3PPS |
00011 | CLBIN2PPS |
00010 | CLBIN1PPS |
00001 | CLBIN0PPS |
00000 | CLBCLKPPS |