29.11.1 CLB Control Register

Name: CLBCON
Offset: 0x050C

Bit 76543210 
 EN    DB0RDHOLDBUSY 
Access R/WRR/WR 
Reset 0000 

Bit 7 – EN CLB Software Enable

ValueDescription
1 CLB module is enabled
0 CLB module is disabled

Bit 2 – DB0 CLB Debug Status

The DB0 bit shows the asynchronous output value of the CLBDEBUG0 register.

Bit 1 – RDHOLD CLBSWOUT Read Hold

ValueDescription
1 CLBSWOUT registers will capture the BLE output values and will remain stable
0 CLBSWOUT registers are not synchronized to the BLE outputs and is raw data

Bit 0 – BUSY CLBSWIN Register Input Busy Status

ValueDescription
1 CLBSWIN registers are being synchronized and should not be changed
0 CLBSWIN registers can be written