29.11.2 CLB Software Input Register Upper Byte

Note: CLBSWINU accesses the upper byte CLBSWIN[31:24].
Name: CLBSWINU
Offset: 0x050D

Bit 76543210 
 CLBSWINU[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – CLBSWINU[7:0] CLBSWINU

CLBSWINU accesses the upper byte CLBSWIN[31:24].