/component_viewer/plots/cpu
| Parent Element | Element Chain | ||
|---|---|---|---|
| plots | /component_viewer/plots | ||
| Attributes | Description | Type | Use |
| name | The unique name of the plot, used as title in the UI | xs:string | required |
| ref | Refers to the name of task definition, which is defined in section 1.3.1 | xs:string | required |