/component_viewer/plots/line
| Parent Element | Element Chain | ||
|---|---|---|---|
| plots | /component_viewer/plots | ||
| Attributes | Description | Type | Use |
| name | The unique name of the line plot, used as title in the UI | xs:string | required |
| Child Element | Description | Type | Occurrence |
| update | Defines how a line is updated | UpdateType | 0..* |