3.3.3.4 If You Need to Manually Switch the Drivers
If you need to switch or associate the USB device drivers manually:
- Open the Device Manager (under Control Panel). Look under Microchip Tools for your tool or, if you cannot find it there, under Other Devices for Unknown Device.
- Right click on your tool name or Unknown Device and select Update Driver Software.
- In the Update Driver Software dialog, select
Browse my computer for driver software.Note: DO NOT select Search automatically for updated driver software. This will associate a Windows default driver with your tool, which will probably not work. If you accidentally select this, back out or exit and repeat these steps to switch to the correct driver.
- Locate the correct device driver for your system.
For MPLAB X IDE, the default locations for the device drivers are:
C:\Program Files\Microchip\MPLABX\vx.xx\Switcher\64Bit\ winusb\amd64\MCHPWinUSBDevice.inf
where vx.xx is the version number of MPLAB X IDE.
- If a Windows Security dialog pops up, select Install this driver software anyway to proceed to switch to the selected drivers.