6.5.1 Multiple Project Configurations
MPLAB X IDE allows multiple build configurations for the same project. This may be useful for code that can be compiled on multiple platforms (such as the Microchip Application Libraries Demo Projects.)
When you create a new project, a “default” configuration is created. To create additional configurations, follow the steps in these sections: