8.9.1 Saving Project Files
There are project files that need to be saved into a repository.
The following table lists project files that either need or do not need to be committed to a version control repository.
| Directory or File(s) | Commit? |
|---|---|
| Project directory | |
| .generated_files directory | ![]() |
Makefile | ![]() |
| Source files | ![]() |
| build directory | ![]() |
| dist directory | ![]() |
| nbproject directory | |
configurations.xml | ![]() |
project.xml | ![]() |
Makefile-* | ![]() |
Package-* | ![]() |
| private directory | ![]() |
| Green Check: required to generate the project image Red X: these directories/files are regenerated and therefore do not need to be saved | |
See “Files Window View” for more on the project structure.