3.4.9.3 Export the M-HSM Public Keys
This step exports the public component of the M-HSM SEE keys for importing into other HSM machines for secure information exchange. One public key is used by HSM servers to encrypt data that is to be sent back to this M-HSM server, and the other public key verifies the signature of data sent out from this M-HSM server.