2.3.8 2.5V LVCMOS

Low-Voltage Complementary Metal-Oxide Semiconductor (LVCMOS) for 2.5V is an extension of the LVCMOS standard (JESD8-5) used for general-purpose 2.5V applications. It uses a 3.3V tolerant CMOS input buffer and a push-pull output buffer.

The following table lists the DC input and output levels of 2.5V LVCMOS.

Table 2-28. DC Input and Output Levels
VILVIHVOLVOHIOLIOH
Min. VMax. VMin. VMax. VMax. VMin. VmAmA
–0.30.71.73.60.42.012–12