2.3.9 1.8V LVCMOS
Low-Voltage Complementary Metal-Oxide Semiconductor (LVCMOS) for 1.8V is an extension of the LVCMOS standard (JESD8-5) used for general purpose 1.8V applications. It uses a 3.3V tolerant CMOS input buffer and a push-pull output buffer.
The following table lists the DC input and output levels of 1.8V LVCMOS.
VIL | VIH | VOL | VOH | IOL | IOH | ||
---|---|---|---|---|---|---|---|
Min. V | Max. V | Min. V | Max. V | Max. V | Min. V | mA | mA |
–0.3 | 0.2 VCCI | 0.7 VCCI | 3.6 | 0.2 | VCCI – 0.2 | 8 mA | –8 mA |