2.3.7 3.3V LVTTL

Low-Voltage Transistor-Transistor Logic (LVTTL) is a general purpose standard (EIA/JESD) for 3.3V applications. It uses an LVTTL input buffer and push-pull output buffer.

The following table lists the DC input and output levels of 3.3V LVTTL.

Table 2-25. DC Input and Output Levels
VILVIHVOLVOHIOLIOH
Min. VMax. VMin. VMax. VMax. VMin. VmAmA
–0.30.82.03.60.42.424–24