2.3.1.2 User-Defined Supply Pins
(Ask a Question)The following table lists the user-defined supply pins.
| Name | Type | Description |
|---|---|---|
| VREF | Supply voltage |
Reference voltage for I/O banks. VREF pins are configured by the user from regular I/O pins, VREF pins are not in fixed locations. There can be one or more VREF pins in an I/O bank. |