2.3.1.5 Special Functions
(Ask a Question)The following table lists the special functions.
| Name | Type | Description |
|---|---|---|
| LP | Low power pin |
The LP pin controls the low power mode of Axcelerator devices. The device is placed in the low power mode by connecting the LP pin to logic high. To exit the low power mode, the LP pin must be set Low. Additionally, the LP pin must be set Low during chip powering-up or chip powering-down operations. See Low Power Mode for more details. |
| NC | No connection |
This pin is not connected to circuitry within the device. These pins can be driven to any voltage or can be left floating with no effect on the operation of the device. |