7 Clocking Structure
(Ask a Question)In this demo design, there are two clock domains. The on-board 122.88 MHz crystal oscillator drives the XCVR reference clock in 8b10b mode. This generates Lane0/1 RX clock and Lane0/1 TX clock. CPRI master system, CPRI slave Subsystem, and HDL modules use TX and RX clock (122.88 MHz).
The on-chip 160 MHz RC oscillator drives the CCC which generates 100 MHz clock. The UART_Interface, Mi-V system, and the AHB interface of the CPRI master subsystem and CPRI slave subsystem use 100 MHz clock. The clock divider generates 40 MHz clock for the XCVR_ERM.
The following figure shows the clocking structure in the reference design.
The following table lists the clocks used in the demo design.
| Clock Name | Source | Frequency |
|---|---|---|
| Mi-V Clock | CCC_0 | 100 MHz |
| RX_CLK_L0_R | Transceiver RX recovered clock (Lane0) | 122.88 MHz |
| RX_CLK_L1_R | Transceiver RX recovered clock (Lane1) | 122.88 MHz |
| TX_CLK_L0_R | Transceiver TX PLL clock (Lane0) | 122.88 MHz |
| TX_CLK_L1_R | Transceiver TX PLL clock (Lane1) | 122.88 MHz |
| CTRL_CLK | CLK Divider | 40 MHz |