10 Running the Demo
(Ask a Question)This section describes how to install and use the CPRI Demo application Graphic User Interface (GUI). The PolarFire CPRI demo application is a simple GUI that runs on the host PC to communicate with the PolarFire Device.