38.1 Features
- CRC-16-CCITT or CRC-32 (IEEE 802.3)
- Scan of the boot section, application code section, or application data section
- Scan of the Boot ROM during system start-up
- User-configurable scan of the boot section of the flash during system start-up
- Scanning is performed when the CPU is in IDLE sleep mode only
- Optional periodic interrupt after every 32 words scanned
- Optional interrupt when scanning is completed
- Selectable Non-Maskable Interrupt (NMI) Trigger on Failure
- Manual mode with application-supplied input data
- Error injection to test functionality