Jump to main content
35.1 Features
- Full-Duplex Operation
- Half-Duplex
Operation:
- One-Wire mode
- RS-485 mode
- Asynchronous or Synchronous
Operation
- Supports Serial Frames with Five, Six,
Seven, Eight or Nine Data Bits and One or Two Stop Bits
- Fractional Baud Rate Generator:
- Can generate the desired baud
rate from any peripheral clock frequency
- No need for an external
oscillator
- Built-In Error Detection and
Correction Schemes:
- Odd or even parity generation
and parity check
- Buffer overflow and frame error
detection
- Noise filtering including false
Start bit detection and digital low-pass filter
- Separate Interrupts for:
- Transmit complete
- Transmit Data register
empty
- Receive complete
- Host SPI Mode
- Multiprocessor Communication Mode
- Start-of-Frame Detection
- IRCOM Module for IrDA® Compliant Pulse Modulation/Demodulation
- LIN Client Support