39.3.3 Events
The CCL can generate the events shown in the table below.
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |||
|---|---|---|---|---|---|---|---|
| Peripheral | Event | ||||||
| CCL | LUTn | LUT output level | Level | Asynchronous | Depends on the CCL configuration | ||
The CCL has the event users below for
detecting and acting upon input events.
The event signals are passed directly to the LUTs without synchronization or
input detection logic.
| User Name | Description | Input Detection | Async/Sync | |
|---|---|---|---|---|
| Peripheral | Input | |||
| CCL | LUTnx | LUTn input x or clock signal | No detection | Async |
Two event users are available for each LUT. They can be selected as LUTn inputs by writing to the INSELn bit groups in the LUT n Control B and Control C (CCL.LUTnCTRLB or LUTnCTRLC) registers.
Refer to the EVSYS - Event System section for more details regarding the event types and the EVSYS configuration.