40.3.3 Events
The AC can generate the following events:
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Module | Event | ||||
| ACn | OUT | Comparator output level | Level | Asynchronous | Given by AC output level |
The AC has no event users.
Refer to the EVSYS - Event System section for more details regarding event types and Event System configuration.