7.3 Power-Up
If the device is configured in Single-Supply mode, the VDDIO2 voltage must also rise closely to VDD. In Dual-Supply mode, the VDDIO2 voltage can ramp up or down at any time without affecting the proper operation. Refer to the MVIO - Multi-Voltage I/O section for further information.
The Power-On Reset (POR) and the Brown-out Detector (BOD) monitor VDD and will keep the system in Reset if the voltage level is below the respective voltage thresholds. Refer to the RSTCTRL - Reset Controller and BOD - Brown-out Detector sections for further information. The Voltage Monitor (VMON) will keep the device in Reset if the core voltage VDDCORE is outside the specifications.
Refer to the Electrical Characteristics section for further information on voltage thresholds.