37.3.2.1 Initialization
If used, configure the following bits before enabling the TWI peripheral:
- The SDA Hold Time (SDAHOLD) bit field from the Control A (TWIn.CTRLA) register
- The FM Plus Enable (FMPEN) bit from the Control A (TWIn.CTRLA) register