28.5.2 Analog Comparator Reference

Name: ACREF
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
 ALWAYSON    REFSEL[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – ALWAYSON Reference Always On

This bit controls whether the AC reference is always on or not.
ValueDescription
0The reference is automatically enabled when needed
1The reference is always on

Bits 2:0 – REFSEL[2:0] Reference Select

This bit field controls the reference voltage level for the analog comparators ACn.
Table 28-1. Voltage Reference
ValueNameDescription
0x01V024Internal 1.024V reference(1)
0x12V048Internal 2.048V reference(1)
0x24V096Internal 4.096V reference(1)
0x32V500Internal 2.500V reference(1)
0x4-Reserved
0x5VDDVDD as reference
0x6VREFAExternal reference from the VREFA pin
0x7-Reserved
Note:
  1. The values given for internal references are only typical. Refer to the Electrical Characteristics section for further details.