42.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
 RUNSTDBYOUTEN      ENABLE 
Access R/WR/WR/W 
Reset 000 

Bit 7 – RUNSTDBY Run in Standby Mode

If this bit is written to ‘1’, the DAC or the output buffer will not automatically be disabled when the device is entering Standby sleep mode.

Bit 6 – OUTEN Output Buffer Enable

Writing a ‘1’ to this bit enables the output buffer and sends the OUT signal to a pin.

Bit 0 – ENABLE DAC Enable

Writing a ‘1’ to this bit enables the DAC.