20.3.4 Configuration Change Protection (CCP)
This peripheral has registers that are under Configuration Change Protection (CCP). A given key must first be written to the CPU.CCP register, followed by a write access to the protected bits within four CPU instructions to be able to write to these registers.
Attempting to write to a protected register without following the appropriate CCP unlock sequence leaves it unchanged and returns a Bus error.
The following registers are under CCP:
| Register | Key |
|---|---|
| RSTCTRL.SWRR | IOREG |