25.3.2.7 Multi-Voltage I/O
One or more PORT pin groups are connected to the VDDIO2 power domain, allowing a different I/O supply voltage on these pins. Refer to the MVIO - Multi-Voltage I/O section for further information.
One or more PORT pin groups are connected to the VDDIO2 power domain, allowing a different I/O supply voltage on these pins. Refer to the MVIO - Multi-Voltage I/O section for further information.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.