Jump to main content
41.1 Features
- 10-Bit Single-Ended Analog-to-Digital
Converter (ADC)
- Up to 13 bits with oversampling
- Conversion Rate Up to 170 ksps ksps, at 10-bit
Resolution
- Up to 23 I/O Pin
Inputs, in Addition to Internal Inputs from Sensors and References
- Multiple Internal ADC Reference Voltages
- VDD
- 1.024V
- 2.048V
- 2.500V
- 4.096V
- Independent Voltage Reference Sources For Each ADC
Instance
- External Reference Input
- Single and Free-Running Conversions
- Event Triggered Conversion
- Series and Burst Accumulation Modes
- Accumulation of Up to 64 Conversions
- Left or Right Adjusted Result
- Interrupts on Conversion Complete
- Configurable Window Comparator