5.1 I/O Multiplexing
|
VQFN32/ |
SOIC28/SSOP28/ | VQFN28 | SOIC20 | Pin name(1,2) |
Special | ADCn | ACn | DAC0 | ZCDn | USARTn | SPIn | TWIn(4) | TCAn | TCBn | TCD0 | EVSYS | CCL-LUTn | ERRCTRL |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 30 | 22 | 26 | 4 | PA0 |
XTALHF1 | 0, TxD | 0, MOSI(3) | 0, SDA(HC)(3) | 0, WO0 | 0, IN0 | ||||||||
| 31 | 23 | 27 | 5 | PA1 | XTALHF2 | 0, RxD | 0, MISO(3) | 0, SCL(HC)(3) | 0, WO1 | 0, IN1 | ||||||||
| 32 | 24 | 28 | 6 | PA2 | AIN22 |
0, XCK | 0, SDA(HC) | 0, WO2 | 0, WO | EVOUTA | 0, IN2 | HEART | ||||||
| 1 | 25 | 1 | 7 | PA3 | AIN23 |
0, XDIR | 0, SCL(HC) | 0, WO3 | 1, WO | 0, OUT | ||||||||
| 2 | 26 | 2 | 8 | PA4 | AIN24 | 0, TxD(3) | 0, MOSI | 0, WO4 | WOA | HEART(3) | ||||||||
| 3 | 27 | 3 | 9 | PA5 | AIN25 | 0, RxD(3) | 0, MISO | 0, WO5 | WOB | |||||||||
| 4 | 28 | 4 | 10 | PA6 | AIN26 | 0, XCK(3) | 0, SCK | WOC | 0, OUT(3) | HEART(3) | ||||||||
| 5 | 1 | 5 | 11 | PA7 | CLKOUT | AIN27 |
0, OUT |
0, OUT(5) | 0, XDIR(3) | 0, SS | WOD | EVOUTA(3) | HEART(3) | |||||
| 6 | 2 | 6 | - | PC0 | AIN28 | 1, TxD | 0, WO0(3) | 2, WO | 1, IN0 | |||||||||
| 7 | 3 | 7 | 12 | PC1 | AIN29 |
1, RxD | 0, WO1(3) | 3, WO(3) | 1, IN1 | |||||||||
| 8 | 4 | 8 | 13 | PC2 | AIN30 |
0, AINN3 | 3, ZCIN |
1, XCK |
0, SDA(C) | 0, WO2(3) | EVOUTC | 1, IN2 | ||||||
| 9 | 5 | 9 | 14 | PC3 | TWI Fm+ | AIN31 |
0, AINP4 |
1, XDIR |
0, SCL(C) | 0, WO3(3) | 1, OUT | |||||||
| 10 | 6 | 10 | 15 | VDDIO2 | ||||||||||||||
| - | - | - | - | GND | ||||||||||||||
| 11 | 7 | 11 | - | PD1 | AIN1 | 0, ZCIN | 0, WO1(3) | 2, IN1 | ||||||||||
| 12 | 8 | 12 | - | PD2 | AIN2 |
0, AINP0 | 0, WO2(3) | EVOUTD | 2, IN2 | |||||||||
| 13 | 9 | 13 | - | PD3 | AIN3 |
0, AINN0 | 0, WO3(3) | 2, OUT | ||||||||||
| 14 | 10 | 14 | 16 | PD4 | VREFB | AIN4 |
1, AINP2 | 0, TxD(3) | 0, MOSI(3) | 0, WO4(3) | WOC(3) | HEART(3) | ||||||
| 15 | 11 | 15 | 17 | PD5 | AIN5 | 1, AINN0 | 0, RxD(3) | 0, MISO(3) | 0, WO5(3) | WOD(3) | ||||||||
| 16 | 12 | 16 | 18 | PD6 | AIN6 |
0, AINP3 | OUT | 0, SCK(3) | 2, OUT(3) | |||||||||
| 17 | 13 | 17 | 19 | PD7 | VREFA | AIN7 |
0, AINN2 | 0, SS(3) | EVOUTD(3) | |||||||||
| 18 | 14 | 18 | 20 | VDD | ||||||||||||||
| 19 | 15 | 19 | 1 | GND | ||||||||||||||
| 20 | 16 | 20 | - | PF0 | XTAL32K1 | AIN16 | 2, TxD | 0, WO0(3) | WOA(3) | 3, IN0 | ||||||||
| 21 | 17 | 21 | - | PF1 | XTAL32K2 | AIN17 | 2, RxD | 0, WO1(3) | WOB(3) | 3, IN1 | ||||||||
| 22 | - | - | - | PF2 | AIN18 | 2, XCK | 1, SDA(HC) | 0, WO2(3) | WOC(3) | EVOUTF | 3, IN2 | |||||||
| 23 | - | - | - | PF3 | AIN19 | 2, XDIR | 1, SCL(HC) | 0, WO3(3) | WOD(3) | 3, OUT | ||||||||
| 24 | - | - | - | PF4 | AIN20 | 2, TxD(3) | 0, WO4(3) | 0, WO(3) | ||||||||||
| 25 | - | - | - | PF5 | AIN21 | 2, RxD(3) | 0, WO5(3) | 1, WO(3) | HEART(3) | |||||||||
| 26 | 18 | 22 | 2 | RESET | RESET | |||||||||||||
| 27 | 19 | 23 | 3 | UPDI | UPDI | |||||||||||||
| 28 | 20 | 24 | - | VDD | ||||||||||||||
| 29 | 21 | 25 | - | GND |
Note:
- Pin names are of type Pxn, with x being the PORT instance (A, B, C, ...) and n the pin number. Notation for signals is PORTx_PINn. All pins can be used as event inputs.
- All pins can be used for external interrupt, where pins Px2 and Px6 of each port have full asynchronous detection.
- Alternative pin positions. To select alternative pin positions, refer to the Port Multiplexer section.
- TWI pins are marked HC if they can be used as TWI Host or Client pins and C if they can only be used as TWI Client pins.
- Devices with 20 pins provide ZCD3 only.