26.3.1 Initialization
Initialize the MVIO in Dual-Supply configuration by following these steps:
- Program the Multi-Voltage System Configuration (MVSYSCFG) fuse to the Dual-Supply configuration.
- Optional: Write the VDDIO2 Interrupt
Enable (VDDIO2IE) bit to ‘
1’ in the Interrupt Control (MVIO.INTCTRL) register. - Read the VDDIO2 Status (VDDIO2S) bit in the Status (MVIO.STATUS) register to check if the VDDIO2 voltage is within the acceptable range for operation.
- Configure and use the PORT pins powered by VDDIO2.
1’, and the VDDIO2 Interrupt Flag is read as
‘0’.