48.6.6 Voltage Reference Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| INTREF | Reference temperature coefficient | Drift over [+25, +125]°C | - | -0.015/0.03 | - | %/°C |
- These values are based on characterization.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| INTREF | Reference temperature coefficient | Drift over [+25, +125]°C | - | -0.015/0.03 | - | %/°C |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.