48.6.5 Analog Comparator (AC) Characteristics
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Off (1)(2) | Offset | Low-power COMPCTRLn.SPEED = 0x0 | -62 | +/-3 | 62 | mV |
| High-speed COMPCTRLn.SPEED = 0x3 | -25 | +/-2 | 25 | |||
| Vhys (1)(3) | Hysteresis | Low-power COMPCTRLn.SPEED = 0x0 | 25 | 100 | 276 | mV |
| High-speed COMPCTRLn.SPEED = 0x3 | 29 | 100 | 211 | |||
| Tstart (1) | Startup time | Low-power COMPCTRLn.SPEED = 0x0 | - | 7.4 | 13.6 | us |
| High-speed COMPCTRLn.SPEED = 0x3 | - | 2.1 | 4 | |||
| Vscale (1) | INL | - | - | 0.51 | - | LSB |
| DNL | - | - | 0.04 | - | LSB | |
| Offset Error | - | - | 0.05 | - | LSB | |
| Gain Error | - | - | 0.03 | - | LSB |
Note:
- These values are based on characterization.
- Hysteresis disabled.
- Hysteresis enabled.
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDDANA |
Current consumption - VCM= VDDANA/2 ± 100 mV overdrive from Vcm Voltage scaler disabled |
COMPCTRLn.SPEED = 0x0 VDDANA = 5.0V |
Max 125°C Typ 25°C | 10 | 20 | μA |
|
COMPCTRLn.SPEED = 0x3 VDDANA = 5.0V | 39 | 66 | ||||
| Current consumption Voltage scaler only |
VDDANA = 5.0V | 43 | 68 |
- These values are based on characterization.