48.6.1 BODVDD - Brown-out Detector Characteristics
Refer to the NVM User Row Mapping for the BODVDD default value settings. These values are based on simulation and are not covered by test limits in production or characterization.
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VBOD+ | BODVDD high threshold Level | VDD level, Bod setting = 8 (default) | - | 2.86 | 3.00 | V |
| VDD level, Bod setting = 44 | - | 4.57 | 4.85 | |||
| VBOD- / VBOD | BODVDD low threshold Level | VDD level, Bod setting = 8 (default) | 2.60 | 2.8 | 2.95 | |
| VDD level, Bod setting = 44 | 4.10 | 4.51 | 4.80 | |||
| Step size | - | 60 | - | mV | ||
| VHys | Hysteresis (VBOD+ - VBOD-) BODVDD.LEVEL = 8 to 48 | VDD | 40 | - | 75 | mV |
| Tstart | Startup time | time from enable to RDY | - | 8 | - | us |
Note:
- These values are based on characterization.
- BODVDD in continuous mode.
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | IDLE, Mode CONT | VDD = 2.7V |
Max. 125°C Typ. 25°C | 22.5 | 32.1 | µA |
| VDD = 5.0V | 41.0 | 51.4 | ||||
| IDLE, Mode SAMPL | VDD = 2.7V | 0.1 | 4.4 | |||
| VDD = 5.0V | 0.1 | 3.3 | ||||
| STANDBY, Mode SAMPL | VDD = 2.7V | 0.8 | 4.0 | |||
| VDD = 5.0V | 3.5 | 6.3 |
- These values are based on characterization.