48.6.3 Sigma-Delta Analog-to-Digital Converter (SDADC) Characteristics
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| INL | Integral Non Linearity | CLK_SDADC = 3 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +/-2.9 | +/-4.1 | LSB |
| CLK_SDADC = 3 MHz, INT VREF = 5.5V | - | +/-8.4 | +/-9.3 | |||
| DNL | Differential Non Linearity | CLK_SDADC = 3 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +1.5/-1 | +2.2/-1 | LSB |
| CLK_SDADC = 3 MHz, INT VREF = 5.5V | - | +2.1/-1 | +2.9/-1 | |||
| Eg | Gain Errors | CLK_SDADC = 3 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +/-0.7 | +/-2.4 | % |
| CLK_SDADC = 3 MHz, INT VREF = 5.5V | - | +/-0.9 | +/-2.2 | |||
| TCg | Gain Drift | CLK_SDADC = 3 MHz, VREF = 1.2V, VDDANA = 2.7V | -6.9 | 4.4 | 17.5 | ppm/°C |
| Off | Offset Error | CLK_SDADC = 3 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +/-3.1 | +/-10.7 | mV |
| CLK_SDADC = 3 MHz, INT VREF = 5.5V | - | +/-0.5 | +/-3.3 | |||
| Tco | Offset Error Drift | CLK_SDADC = 3 MHz, VREF = 1.2V, VDDANA = 2.7V | -1.5 | -0.1 | 1.2 | µV/°C |
Note:
- OSR = 256
| Symbol | Parameters | Conditions | Min. | Typ | Max. | Unit |
|---|---|---|---|---|---|---|
| INL | Integral Non Linearity | CLK_SDADC = 6 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +/-5.5 | +/-10.2 | LSB |
| CLK_SDADC = 6 MHz, INT VREF = 5.5V | - | +/-8.9 | +/-10.8 | |||
| DNL | Differential Non Linearity | CLK_SDADC = 6 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +2.8/-1 | +4.1/-1 | LSB |
| CLK_SDADC = 6 MHz, INT VREF = 5.5V | - | +2.5/-1 | +4.8/-1 | |||
| Eg | Gain Errors | CLK_SDADC = 6 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +/-0.7 | +/-3.1 | % |
| CLK_SDADC = 6 MHz, INT VREF = 5.5V | - | +/-0.9 | +/-2.2 | |||
| TCg | Gain Drift | CLK_SDADC = 6 MHz, VREF = 1.2V, VDDANA = 2.7V | -19.7 | 5.2 | 20.9 | ppm/°C |
| Off | Offset Error | CLK_SDADC = 6 MHz, VREF = 1.2V, VDDANA = 2.7V | - | +/-2.2 | +/-21.2 | mV |
| CLK_SDADC = 6 MHz, INT VREF = 5.5V | - | +/-4.9 | +/-25.7 | |||
| Tco | Offset Error Drift | CLK_SDADC = 6 MHz, VREF = 1.2V, VDDANA = 2.7V | -14.2 | 12.4 | 60 | µV/°C |
| Input noise rms | AC Input noise rms | OSR = 256, VREF = 1.2V, VDDANA = 2.7V | - | 19 | 20 | µVrms |
| OSR = 256, VREF = 5.5V | - | 59 | 76 |
Note:
- OSR = 256
| Symbol | Parameters | Conditions (2) | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| ENOB | Effective Number Of Bits | Ext ref = 1.2V, VDDANA = 2.7V | 12 | 14.2 | - | bit |
| Int Ref = 5.5V | 11 | 11.2 | - | |||
| DR | Dynamic Range | Ext ref = 1.2V, VDDANA = 2.7V | 89.0 | 91.0 | - | dB |
| Int Ref = 5.5V | 83.0 | 92.0 | - | |||
| SNR | Signal to Noise Ratio | Ext ref = 1.2V, VDDANA = 2.7V | 68.7 | 88 | - | dB |
| Int Ref = 5.5V | 77 | 79 | - | |||
| SINAD | Signal to Noise + Distortion Ratio | Ext ref = 1.2V, VDDANA = 2.7V | 73.9 | 87 | - | dB |
| Int Ref = 5.5V | 68 | 69 | - | |||
| THD | Total Harmonic Distortion | Ext ref = 1.2V, VDDANA = 2.7V | - | -94.6 | -74.4 | dB |
| Int Ref = 5.5V | - | -69 | -68 |
Note:
- These values are based on characterization.
- OSR = 256, Chopper OFF, Sampling Clock Speed at 6Mhz, Fin = 13 kHz.
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD VDDANA | Power consumption | CTLSDADC = 0x0 External Ref - VDDANA = 5.5V, VREF = 2V Ref buf on SCLK_SDADC = 6 MHz | Max 125°C Typ 25°C | 644 | 764 | uA |
| CTLSDADC=0x0 Internal Ref - VDDANA = VREF = 5.5V Ref buf off SCLK_SDADC = 6 MHz | 605 | 696 | uA |
Note:
- These values are based on characterization.