45.10.7 Analog Comparator Characteristics
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| PNIVR | Positive and Negative input range voltage | 0 | - | VDDANA | V | |
| ICMR | Input common mode range | 0 | - | VDDANA | V | |
| Off (1)(2) | Offset |
Low power COMPCTRLn.SPEED = 0x0 | -36 | +0.4/+2 | +48 | mV |
|
High speed COMPCTRLn.SPEED = 0x3 | -12 | -0.1/+1 | +20 | |||
| VHYS (1)(3) | Hysteresis |
Low Power COMPCTRLn.SPEED = 0x0 | 25 | 100 | 248 | mV |
|
High speed COMPCTRLn.SPEED = 0x3 | 29 | 100 | 190 | |||
| TPD (1, 4) |
Propagation Delay Vcm=Vddana/2 Vin = ±100mV overdrive from Vcm |
Low power COMPCTRLn.SPEED = 0x0 | - | 133 | 237 | ns |
|
High speed COMPCTRLn.SPEED = 0x3 | - | 38 | 73 | |||
| TSTART (1) | Startup time |
Low power COMPCTRLn.SPEED = 0x0 | - | 6.5 | 8.5 | μs |
|
High speed COMPCTRLn.SPEED = 0x3 | - | 2 | 3 | |||
| VSCALE (1) | INL | - | 0.2 | - | LSB | |
| DNL | - | 0.023 | - | |||
| Offset Error | - | 0.049 | - | |||
| Gain Error | - | 0.064 | - |
Note:
- These are based on characterization.
- Hysteresis disabled.
- Hysteresis enabled.
- Tpd is measured from Vin transition to ACOUT (AC direct output) toggle. It takes into account only analog propagation delay.
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDDANA |
Current consumption - VCM= VDDANA/2 ±100 mV overdrive from Vcm Voltage scaler disabled |
COMPCTRLn.SPEED = 0x0 VDDANA = 5.0V |
Max 85°C Typ 25°C | 10 | 16 | μA |
|
COMPCTRLn.SPEED = 0x3 VDDANA = 5.0V | 39 | 58 | ||||
| Current consumption Voltage scaler only |
VDDANA = 5.0V | 43 | 60 |
Note:
- These values are based on characterization.