27.4.2.1.3 Digital Functionality Disabled

After a Reset, all configuration bits are cleared, and neither input nor output functionality is enabled. This configuration is used for analog signals or unused pins.

Figure 27-8. I/O Configuration - Reset or Analog I/O: Digital Output, Input and Pull Disabled