27.4.2.1.2 Output Pin Configuration
To use pin Pxn as an output, bit n in the Data Direction register (DIR) must be ‘1’. The pin is driven low or high according to the bit setting in the Data Output Value register (OUT). If bit n in OUT is written to ‘1’, pin n is driven HIGH. If bit n in OUT is written to ‘0’, pin n is driven LOW.
In this totem-pole (push-pull) configuration, there is no current limitation for sink or source other than what the pin is capable of.
When the corresponding bit in the DIR register is ‘0’ and the Pull Enable bit in
the Pin Configuration register (PINCFG[n].PULLEN) is ‘1’, the pin is
pulled high when the bit
setting in the OUT register is written to ‘1’.
This high-impedance configuration ensures the pin does not float and maintains a defined logic level unless overridden by an external driver.