15.6.1 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation.

Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.

Name: INTENCLR
Offset: 0x04
Reset: 0x00000000
Property: Local Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   VDDIO2LPMPORVDDIO2OKVLM  BODVDDRDY 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 5 – VDDIO2LPMPOR VDDIO2 Low-Power Mode POR Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the VDDIO2LPMPOR interrupt enable.

This bit will read as the current value of the VDDIO2LPMPOR interrupt enable.

Bit 4 – VDDIO2OK VDDIO2OK Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the VDDIO2OK interrupt enable.

This bit will read as the current value of the VDDIO2OK interrupt enable.

Bit 3 – VLM Voltage Level Monitor Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the Voltage Level Monitor interrupt enable.

This bit will read as the current value of the Voltage Level Monitor interrupt enable.

Bit 0 – BODVDDRDY BODVDD Ready Interrupt Enable

Writing a '0' to this bit has no effect.

Writing a '1' to this bit clears the BODVDD Ready interrupt enable.

This bit will read as the current value of the BODVDD Ready interrupt enable.