24.4.2.5 Event Latency

The latency from the event generator to the event user depends on the configuration of the channel:

  • Asynchronous Path: An event will be propagated to the user without any clock latency.
  • Synchronous Path: The maximum latency of an event is one GCLK_EVSYS_CHn clock cycle.
  • Resynchronized Path: The maximum latency of an event is three GCLK_EVSYS_CHn clock cycles.