24.4.2.3 Event System Channel
An event channel can be connected to one of the event generators. Refer to Event Generators for further information.
Depending on the channel path configuration, the selected event can be sent to event users asynchronously, synchronously or resynchronized . Refer to the Channel Path section for further information.
When synchronous or resynchronized channel paths are used, the channel includes an internal edge detector. Refer to Edge Detection for further information.