24.4.2.2 Event Users
Each event user has a dedicated multiplexer that controls which channel the event user is connected to. A user multiplexer receives the output of all event channels and must be configured to select one of these channels. The channel is selected by writing to the Channel bit field in the User x Channel Selection register (USER[x].CHANNEL).
The user multiplexer must always be configured before the channel.
The table below shows the available event users for this device family.
| n | USER[n] Name | Description | Input Detection | Channel Path Type | |
|---|---|---|---|---|---|
| Peripheral | Input | ||||
| 0-3 | PORT | EV_n | PORT Event n Input | Level/Rising Edge | Asynchronous |
| 4-5 | DMAC | CH_n | Channel n | Level |
Asynchronous |
| 6-8 | TCn | EVU | TCn Event Input | Level |
Asynchronous |
| 9-10 | TCC0 | EV_n | TCCn Event Input n | Level/Edge | Asynchronous |
| 11-14 | MC_n | TCCn Capture event n | Rising Edge | Asynchronous | |
| 15 | ADC | START | ADC conversion start | Edge | Asynchronous |
| 16-19 | CCL | LUTIN_n | CCL Look-up Table Input Value | Level | Asynchronous |
| 20 | MTB | START | MTB Start event | Rising Edge |
Asynchronous |
| 21 | STOP | MTB Stop event | Rising Edge |
Asynchronous | |