11.4.2.4 Clock Ready Flag
There is a slight delay after writing to CPUDIV
before the new clock settings become effective. During this
interval, the Clock Ready flag in the Interrupt Flag Status and
Clear register (INTFLAG.CKRDY) is ‘0’. If the
Clock Ready Interrupt Enable bits in the Interrupt Enable Clear
and Interrupt Enable Set registers (INTENCLR/SET.CKRDY) are
‘1’, the Clock Ready interrupt will
be triggered when the new clock setting is effective. The clock
settings must not be rewritten while INTFLAG.CKRDY is
‘0’. The system may become unstable
or hang, and a violation is reported to the PAC peripheral.