5.7 Resolution Register
This register allows the user to change the sensor resolution (see Temperature Resolution). The POR default resolution is +0.0625°C. The selected resolution is also reflected in the Capability register (see Table 5-3).
| U-0 | U-0 | U-0 | U-0 | U-0 | U-0 | R/W-1 | R/W-1 |
| — | — | — | — | — | — | Resolution | |
| bit 7 | bit 0 | ||||||
| R = Readable bit | W = Writable bit | U = Unimplemented bit, read as ‘0’ | |||||
| -n = Value at POR | ‘1’ = Bit is set | ‘0’ = Bit is cleared | x = Bit is unknown | ||||
| 7-2 | Unimplemented: Read as ‘0’ | ||||||
| 1-0 | Resolution bits
| ||||||