5.9 Summary of Power-on Default
The MCP9808 has an internal Power-on Reset (POR) circuit. If the power supply voltage, VDD, glitches below the VPOR threshold, the device resets the registers to the power-on default settings.
Table 5-10 shows the power-on default summary for the Temperature Sensor registers.
| Registers | Default Register Data (Hexadecimal) | Power-Up Default Register Description | |
|---|---|---|---|
| Address (Hexadecimal) | Register Name | ||
| 0x01 | CONFIG | 0x0000 | Comparator Mode Active-Low Output Alert and Critical Output Output Disabled Alert Not Asserted Interrupt Cleared Alert Limits Unlocked Critical Limit Unlocked Continuous Conversion 0°C Hysteresis |
| 0x02 | TUPPER | 0x0000 | 0°C |
| 0x03 | TLOWER | 0x0000 | 0°C |
| 0x04 | TCRIT | 0x0000 | 0°C |
| 0x05 | TA | 0x0000 | 0°C |
| 0x06 | Manufacturer ID | 0x0054 | 0x0054 (hex) |
| 0x07 | Device ID/Device Revision | 0x0400 | 0x0400 (hex) |
| 0x08 | Resolution | 0x03 | 0x03 (hex) |