5.1 Registers
The MCP9808 has several registers that are user-accessible. These registers include the Temperature register, Configuration register, Temperature Alert Upper Boundary and Lower Boundary Limit registers, Critical Temperature Limit register, Manufacturer Identification register and Device Identification register.
The Temperature register is read-only, used to access the ambient temperature data. This register is double-buffered and it is updated every tCONV. The Temperature Alert Upper Boundary and Lower Boundary Limit registers are read/write registers. If the ambient temperature drifts beyond the user-specified limits, the MCP9808 outputs a signal using the Alert pin (refer to Alert Output Configuration). In addition, the Critical Temperature Limit register is used to provide an additional critical temperature limit.
The Configuration register provides access to configure the MCP9808 device’s various features. These registers are described in further detail in the following sections.
The registers are accessed by sending a Register Pointer to the MCP9808, using the serial
interface. This is an 8-bit write-only pointer. However, the four Least Significant bits are used as pointers and all unused bits (Register
Pointer<7:4>) need to be cleared or set to ‘0’. Table 5-1 describes the pointer or the address of each register.
| W-0 | W-0 | W-0 | W-0 | W-0 | W-0 | W-0 | W-0 |
| — | — | — | — | Pointer bits | |||
| bit 7 | bit 0 | ||||||
| R = Readable bit | W = Writable bit | U = Unimplemented bit, read as ‘0’ | |||||
| -n = Value at POR | ‘1’ = Bit is set | ‘0’ = Bit is cleared | x = Bit is unknown | ||||
| 7-4 | W: Writable bits Write ‘ Bits 7-4 must always be cleared or written to ‘ | ||||||
| 3-0 | Pointer bits
| ||||||
| Register Pointer (Hex) | MSB/ LSB | Bit Assignment | |||||||
|---|---|---|---|---|---|---|---|---|---|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||
| 0x00 | MSB | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| LSB | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | |
| 0x01 | MSB | 0 | 0 | 0 | 0 | 0 | Hysteresis | SHDN | |
| LSB | Crt Loc | Win Loc | Int Clr | Alt Stat | Alt Cnt | Alt Sel | Alt Pol | Alt Mod | |
| 0x02 | MSB | 0 | 0 | 0 | SIGN | 27°C | 26°C | 25°C | 24°C |
| LSB | 23°C | 22°C | 21°C | 20°C | 2-1°C | 2-2°C | 0 | 0 | |
| 0x03 | MSB | 0 | 0 | 0 | SIGN | 27°C | 26°C | 25°C | 24°C |
| LSB | 23°C | 22°C | 21°C | 20°C | 2-1°C | 2-2°C | 0 | 0 | |
| 0x04 | MSB | 0 | 0 | 0 | SIGN | 27°C | 26°C | 25°C | 24°C |
| LSB | 23°C | 22°C | 21°C | 20°C | 2-1°C | 2-2°C | 0 | 0 | |
| 0x05 | MSB | TA ≥ TCRIT | TA > TUPPER | TA < TLOWER | SIGN | 27°C | 26°C | 25°C | 24°C |
| LSB | 23°C | 22°C | 21°C | 20°C | 2-1°C | 2-2°C | 2-3°C | 2-4°C | |
| 0x06 | MSB | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| LSB | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | |
| 0x07 | MSB | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |
| LSB | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| 0x08 | LSB | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 |