5.6 Device ID And Revision Register
The upper byte of this register is used to specify the device identification and the lower byte is used to specify the device revision. The Device ID for the MCP9808 is 0x04 (hex).
The revision begins with 0x00 (hex) for the first release, with the number being incremented as revised versions are released.
| R-0 | R-0 | R-0 | R-0 | R-0 | R-1 | R-0 | R-0 |
| Device ID | |||||||
| bit 15 | bit 8 | ||||||
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| Device Revision | |||||||
| bit 7 | bit 0 | ||||||
| R = Readable bit | W = Writable bit | U = Unimplemented bit, read as ‘0’ | |||||
| -n = Value at POR | ‘1’ = Bit is set | ‘0’ = Bit is cleared | x = Bit is unknown | ||||
| 15-8 | Device ID: Bit 15 to bit 8 are used for device ID | ||||||
| 7-0 | Device Revision: Bit 7 to bit 0 are used for device revision | ||||||