5.4 Ambient Temperature Register (TA)
The MCP9808 uses a band gap temperature sensor circuit to output analog voltage proportional to absolute temperature. An internal ΔΣ ADC is used to convert the analog voltage to a digital word. The digital word is loaded to a 16-bit read-only Ambient Temperature register (TA) that contains 13-bit temperature data in two’s complement format.
The TA register bits (TA<12:0>) are double-buffered. Therefore, the user can access the register, while in the background, the MCP9808 performs an Analog-to-Digital conversion. The temperature data from the ΔΣ ADC is loaded in parallel to the TA register at tCONV refresh rate.
In addition, the TA register uses three bits (TA<15:13>) to
reflect the Alert pin state. This allows the user to identify the cause of the Alert output trigger (see Alert Output Configuration); bit 15 is set to ‘1’ if TA is greater than or equal to TCRIT, bit 14 is set to ‘1’ if TA is greater than TUPPER and bit 13 is set to ‘1’ if TA is less than TLOWER.
The TA register bit assignment and boundary conditions are described in Table 5-5.
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| TA vs. TCRIT(1) | TA vs. TUPPER(1) | TA vs. TLOWER(1) | SIGN | 27 °C | 26 °C | 25 °C | 24 °C |
| bit 15 | bit 8 | ||||||
| R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
| 23 °C | 22 °C | 21 °C | 20 °C | 2-1 °C | 2-2 °C(2) | 2-3 °C(2) | 2-4 °C(2) |
| bit 7 | bit 0 | ||||||
| R = Readable bit | W = Writable bit | U = Unimplemented bit, read as ‘0’ | |||||
| -n = Value at POR | ‘1’ = Bit is set | ‘0’ = Bit is cleared | x = Bit is unknown | ||||
| 15 | TA vs.
TCRIT bit(1)
| ||||||
| 14 | TA vs.
TUPPER bit(1)
| ||||||
| 13 | TA vs.
TLOWER bit(1)
| ||||||
| 12 | SIGN bit
| ||||||
| 11-0 | TA:
Ambient Temperature bits(2) 12-bit ambient temperature data in two’s complement format. | ||||||