Controller Features

  • High-Current Sink/Source Capable I/Os
  • Programmable Weak Pull-Up and Pull-Down Resistors
  • Programmable Open-Drain Outputs
  • Edge or Level Change Notification Interrupt on I/O pins
  • Peripheral Pin Select (PPS) Remappable Pins to Reduce Board Layout Complexity
  • Multiple Interrupt Vectors with Individual Programmable Priority
  • Five External Interrupt Pins
  • Selectable Oscillator Options Including:
    • 8 MHz, 1% at 0ºC-85ºC Internal Fast RC (FRC) oscillator
    • 8 MHz, 2% Internal Backup Fast RC (BFRC) oscillator with 32 kHz divided output
    • High-speed crystal resonator oscillator or external clock
  • Two 1.6 GHz PLLs for Peripheral which can be clocked from the FRC or a Crystal Oscillator
  • Reference Clock Output (REFO)
  • Low-Power Management Modes (Sleep and Idle)
  • Power-On Reset and Brown-Out Reset
  • On-Board 1.1V Buck Voltage Regulator for Core Voltage Supply