Jump to main content
Peripheral Features
- Four 4-Wire SPI Modules
- 32-byte FIFO
- Variable data width
- I2S mode
- Three I2C Modules
- Independent host and client
logic
- Supports 100 kHz, 400 kHz and
1 MHz bus specifications
- 7-bit and 10-bit device
addresses
- Supports IPMI Standard, SMBus
and PMBus
- Three Protocol UARTs with Eight-Character RX/TX
FIFOs
- Automated UART Handling Support for:
- LIN 2.2
- Digital Multiplex 512(DMX)
- Smart Card (ISO 7816)
- IrDA®
- Two SENT Modules
- Three Dedicated 32-Bit Timers/Counters
- Single (SCCP) and Multiple (MCCP) Output Capture/Compare/PWM/Timer Modules:
- One MCCP module
- Eight SCCP modules
- Flexible configuration as PWM, input capture, output compare or timers
- Two 16-bit timers or one 32-bit timer in each module
- Four Quadrature Encoder Interface (QEI)
- Four inputs: Phase A, Phase B, Home and
Index
- Ten Configurable Logic Cells (CLC) with internal connections to select peripherals and PPS
- Serial Encoder Interface BiSS with up to Four Client Encoders Support
- Peripheral Trigger Generator (PTG)
- Fourteen input trigger sources from other peripheral modules
- Five output triggers to other peripheral modules
- Four individual interrupt request signals
- CPU independent state machine-based instruction sequencer
- Integrated Touch Controller (ITC) Module
- Advanced capacitive sensing, touch buttons, sliders and wheels
- Up to 32 self-capacitance channels and up to 256
mutual-capacitance channels
- Two CAN Flexible Data-Rate (FD) Modules