Safety Features
- Windowed Watchdog Timer (WDT)
- Deadman Timer (DMT)
- Sixteen I/O Integrity Monitors (IOIM)
- Fail-Safe Clock Monitor (FSCM) with Automatic Switchover to Backup Clock Source
- Flash Error Correcting Code (ECC)
- RAM Error Correcting Code (ECC)
- RAM Memory Built-In Self-Test (MBIST)
- 32-Bit Cyclic Redundancy Check (CRC) Module
- Entire Flash OTP by ICSP™ Write Inhibit
- Capless Internal Voltage Regulators
- Virtual PPS Pins for Redundancy and Monitoring
- Temperature Sensor Diode